{"product":{"productId":"agid.33877","price":3.21,"name":"Hex head bolt, stainless steel, with low head for Hygienic USIT® seal and shim washer"},"currency":"EUR"}
Material
Stainless steel 1.4404.
Version
Polished.
Show more
Show less
Description
Product description
A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished screws have a surface finish of Ra < 0.8 µm. Furthermore, internal transitions have an angle > 135°, which minimises the adhesion of dirt particles and ensures easy cleaning.
Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Hex head bolts with low head for Hygienic USIT® seal and shim washers are ideal for fastenings in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.
Material
Stainless steel 1.4404.
Version
Polished.
Note
The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer K1491 is used.
Accessory
Hygienic USIT® sealing and shim washer K1491.
Hexagon cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Plier wrench with protective jaws K2242.
Hexagon cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Plier wrench with protective jaws K2242.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.