{"product":{"productId":"agid.18472","price":0.11,"name":"Hexagon head bolts DIN 933/ISO 4017"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Show more
Show less
Hexagon head bolts DIN 933/ISO 4017, steel
from
0,13 €
plus sales tax
plus shipping costs
Hexagon head bolts DIN 933/ISO 4017, stainless steel
from
0,20 €
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.