{"product":{"productId":"agid.31166","price":0.13,"name":"Hexagon head bolts with shaft DIN 931/ISO 4014"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Show more
Show less
Hexagon head bolts with shaft DIN 931/ISO 4014, steel
from
0,13 €
plus sales tax
plus shipping costs
Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel
from
0,29 €
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request
DIN ISO 272 spanner sizes.