{"product":{"productId":"agid.31168","price":0.3,"name":"Screws with countersunk head hexagon socket DIN EN ISO 10642"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black).
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black).
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Show more
Show less
Screws with countersunk head hexagon socket DIN EN ISO 10642, steel
from
€ 0,35
plus sales tax
plus shipping costs
Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel
from
€ 0,43
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black).
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black).
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.