{"product":{"productId":"agid.18429","price":0.34,"name":"Socket head screws with low head DIN 6912"},"currency":"EUR"}
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Show more
Show less
Socket head screws with low head DIN 6912, steel
from
0,40 €
plus sales tax
plus shipping costs
Socket head screws with low head DIN 6912, stainless steel
from
0,69 €
plus sales tax
plus shipping costs
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.