{"product":{"productId":"agid.36319","price":1.06,"name":"HeliCoil®plus threaded inserts with tang"},"currency":"EUR"}
Material
Stainless steel 1.4301.
Version
Green
Show more
Show less
Description
Material
Stainless steel 1.4301.
Version
Green
Note
HeliCoil®plus threaded inserts are an indispensable aid to every metalworking business and restoration shop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings.
T is the distance between the threaded insert and the dividing face and equals 0.25 to 0.5 times the thread pitch.
The number of windings W is the windings on the threaded insert before installation.
The reference dimensions for the non-installed threaded inserts are W and D
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings.
T is the distance between the threaded insert and the dividing face and equals 0.25 to 0.5 times the thread pitch.
The number of windings W is the windings on the threaded insert before installation.
The reference dimensions for the non-installed threaded inserts are W and D
On request
Other dimensions.
Drawing reference
1) Drive pin
2) Notch
3) Wire cross-section
2) Notch
3) Wire cross-section
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.