{"product":{"productId":"agid.22853","price":12.78,"name":"Pull handles, stainless steel, oval oblique"},"currency":"EUR"}
Material
Stainless steel investment cast 1.4308 or 1.4404.
Version
Bright.
Show more
Show less
Description
Product description
These slanted pull handles are particularly suitable for mounting in places where space is limited.
The grips are very stable and can also be used where robust handling and corrosion resistance are required.
The grips are very stable and can also be used where robust handling and corrosion resistance are required.
Material
Stainless steel investment cast 1.4308 or 1.4404.
Version
Bright.
Note
Due to the manufacturing process, the grips may show surface irregularities.
Application
Where space is limited in machine and plant construction, toolmaking or the foodstuff and pharmaceutical industries.
Assembly
From the rear.
Advantages
Good access where space is limited.
Very stable and robust.
Corrosion resistant.
Retaining element for opening and closing covers, panels and hoods.
Very stable and robust.
Corrosion resistant.
Retaining element for opening and closing covers, panels and hoods.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.