{"product":{"productId":"agid.794","price":175.58,"name":"Pull handles, stainless steel, slanted both sides, mounting from front or rear"},"currency":"EUR"}
- Retaining element to open and close lids, panels and hoods
- Application fields: foodstuff industry, rehabilitation and medical technology, laboratory technology, machine and plant construction, toolmaking
- Handle material: stainless steel investment cast, 1.4308
- Mounted from the front
Description
Material
Investment cast 1.4308 stainless steel.
Fasteners 1.4301 stainless steel.
Version
Abrasive cleaned and matt gloss electropolished.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.