{"product":{"productId":"agid.36385","price":27.6,"name":"Clamping plates, stainless steel for quarter-turn clamp locks with recessed grip, Form A"},"currency":"EUR"}
Description
Material
Stainless steel 1.4305.
Version
Bright.
Note
Stainless steel M2.5 fastening screws are supplied.
Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.
By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.
By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Assembly
When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.