{"product":{"productId":"agid.36382","price":76.46,"name":"Quarter-turn clamp lock with recessed grip"},"currency":"EUR"}
Material
Housing and grip stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Bright.
Show more
Show less
Quarter-turn clamp lock, stainless steel, with recessed grip, Form A
from
79,97 €
plus sales tax
plus shipping costs
Quarter-turn clamp locks, stainless steel, with recessed grip, Form B
from
76,46 €
plus sales tax
plus shipping costs
Description
Material
Housing and grip stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Bright.
Note
Stainless steel M2,5 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist grip is in the ”OFF” position.
Insert the quarter-turn clamp lock into the clamping plate and turn the grip to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Insert the quarter-turn clamp lock into the clamping plate and turn the grip to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Accessory
Stainless steel clamping plate K2327 for quarter-turn clamp lock with recessed grip.