{"product":{"productId":"agid.35303","price":16.3,"name":"Quarter-turn locks with wing grip, housing diameter 30.5 mm"},"currency":"EUR"}
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Show more
Show less
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Note
For right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut is an earthing nut with teeth one side.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tongues for steel quarter-turn locks without stop K2244.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.