{"product":{"productId":"agid.35304","price":12.93,"name":"Quarter-turn locks with zinc T-grip, housing diameter 32 mm"},"currency":"EUR"}
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Actuator black powder-coated.
Nut electro zinc-plated.
Show more
Show less
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut electro zinc-plated.
Actuator black powder-coated.
Nut electro zinc-plated.
Note
Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tongue for steel quarter-turn locks K1114.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.