{"product":{"productId":"agid.35246","price":13.69,"name":"Cellular rubber rectangular profiles EPDM or CR, self-adhesive"},"currency":"EUR"}
Material
EPDM or CR (neoprene).
Version
black.
Show more
Show less
Description
Product description
The rectangular profiles are non-stretch and self-adhesive one side, which facilitates easy installation.
The closed-cell structure makes the profiles highly water and air tight.
Max. 5 % water absorption possible on the surface.
Particularly suitable for outdoor applications, high resistance to weathering, ozone and UV radiation.
The high flexibility enables cellular rubber to return to its original form after strong compression.
The profiles are used for sealing, cushioning, insulating, isolating and other purposes.
The closed-cell structure makes the profiles highly water and air tight.
Max. 5 % water absorption possible on the surface.
Particularly suitable for outdoor applications, high resistance to weathering, ozone and UV radiation.
The high flexibility enables cellular rubber to return to its original form after strong compression.
The profiles are used for sealing, cushioning, insulating, isolating and other purposes.
Material
EPDM or CR (neoprene).
Version
black.
Note
Shelf life is max. 6 months.
Observe tolerance specifications as per DIN ISO 3302-01.
Observe tolerance specifications as per DIN ISO 3302-01.
Application
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
- Electrical industry
- Automotive industry
- Construction and window fabrication
- Electrical industry
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.