{"product":{"productId":"agid.34227","price":17.57,"name":"Swivel grip plastic, mounting hole round, mounting hole spacing 105/130 mm, with cover, Form A"},"currency":"EUR"}
- Ergonomic design
- Versatile applications
- Simple assembly
Description
Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The mounting holes are the standard 105 mm and 130 mm pitch..
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
The mounting screws required for mounting the swivel grips and accessories are supplied.
The mounting holes are the standard 105 mm and 130 mm pitch..
The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
The mounting screws required for mounting the swivel grips and accessories are supplied.
Assembly
The fastening hole pitch is 105 mm or 130 mm.
Drawing reference
1) Mounting holes
2) Sheet thickness max. 2.5 mm
2) Sheet thickness max. 2.5 mm
Accessory
K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.