{"product":{"productId":"agid.35810","price":15.18,"name":"Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover"},"currency":"EUR"}
Material
Swivel grips plastic.
Show more
Show less
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form A, for adapter
from
15,18 €
plus sales tax
plus shipping costs
Swivel grip plastic, mounting hole square, mounting hole spacing 50x50x50 mm, with or without cover, Form B, for flat bars
from
15,53 €
plus sales tax
plus shipping costs
Description
Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.
The swivel grips are available with and without an end cap for profile half-cylinder locks.
The mounting holes have the standard 50x50x50 spacing.
The swivel grip can be combined with other products for switch cabinet construction to create a 1, 2 or 3-point locking system (see technical information).
Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
The swivel grips are available with and without an end cap for profile half-cylinder locks.
The mounting holes have the standard 50x50x50 spacing.
The swivel grip can be combined with other products for switch cabinet construction to create a 1, 2 or 3-point locking system (see technical information).
Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
Drawing reference
1) Mounting holes
2) Sheet thickness max. 2.5 mm
2) Sheet thickness max. 2.5 mm
Accessory
K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.