Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
*By housing lengths H=18 mm, H=30 mm, H=36 mm, H=40 mm, H=50 mm and H=60 mm, dimension A in mm.
Accessory
Quarter-turn locks, stainless steel, small version K1339.
Quarter-turn security locks, stainless steel K1350.
Quarter-turn locks, stainless steel, small version K1351.
Quarter-turn locks, stainless steel, long version K1352.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1353.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1354.
Quarter-turn locks lockable, stainless steel K1355.
Quarter-turn locks, stainless steel with T-grip K1356.
Quarter-turn lock stainless steel with wing grip K1358.
Quarter-turn locks, stainless steel with L-grip K1359.
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN K1452.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range