Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Brass.
Lamellar insert polyamide (PA6).
Contact spring stainless steel (M12x1.5 does not have a contact spring).
Seal ring CR / NBR.
O-ring NBR.
Version
nickel-plated.
Note
DIN EN 60423 cable glands with metric thread. For shielded cables and lines. Quick and easy EMC connection of the shielding braid to the housing potential by contact spring and intermediate socket. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting cables and lines in housings, distributors and switch boxes.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference
1) O-ring M32x1.5
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Outros clientes também compraram