Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The mounting holes are the standard 105 mm and 130 mm pitch..

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
Assembly
The fastening hole pitch is 105 mm or 130 mm.
Drawing reference
1) Mounting holes
Accessory
K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.

Discover our product range