{"product":{"productId":"agid.19115","price":7.14,"name":"Bullseye levels in round frame"},"currency":"EUR"}
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Show more
Show less
Bullseye levels in round frame, Form A
from
8,40 €
plus sales tax
plus shipping costs
Bullseye levels in round frame, Form B with grub screw
from
10,78 €
plus sales tax
plus shipping costs
Description
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Various threads are available
- Clear filling
- Black contrast ring
- White level base
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Various threads are available
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.