{"product":{"productId":"agid.15608","price":25.58,"name":"Linear scales self-adhesive or with screw holes, aluminium"},"currency":"EUR"}
Material
Aluminium.
Version
Scale surface ground and black anodised
Show more
Show less
Description
Material
Aluminium.
Version
Scale surface ground and black anodised
Note
Rigid, heavy-duty design aluminium linear scales.
Cross section 30 x 6 mm.
Black anodised surface and high contrast graduations for legibility without shading.
The graduations are deep lasered.
Cross section 30 x 6 mm.
Black anodised surface and high contrast graduations for legibility without shading.
The graduations are deep lasered.
On request
– Zero mark right or centre
– Graduations top or both sides
– Other lengths
– Graduations top or both sides
– Other lengths
Drawing reference
1) counterbore to DIN 74-B f 5
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.