{"product":{"productId":"agid.17756","price":31.66,"name":"Ball lock bushes with twist lock"},"currency":"EUR"}
Material
Housing and locking elements steel.
Balls and springs stainless steel.
Balls and springs stainless steel.
Version
Housing and locking element nickel-plated.
Balls tempered.
Balls tempered.
Show more
Show less
Description
Material
Housing and locking elements steel.
Balls and springs stainless steel.
Balls and springs stainless steel.
Version
Housing and locking element nickel-plated.
Balls tempered.
Balls tempered.
Note
The 3 balls inside the bushing hold the locking pin with the specified retaining force.
The element is secured or released by twisting the bottom part of the bush.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
The element is secured or released by twisting the bottom part of the bush.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request
Suitable nuts.
Accessory
Locking pin K1067.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.