{"product":{"productId":"agid.33879","price":12.08,"name":"Clamping pin, stainless steel, for quarter-turn latch"},"currency":"EUR"}
Material
Stainless steel
Version
Hardened.
Show more
Show less
Clamping pin, stainless steel, for quarter-turn latch, Form A
from
12,08 €
plus sales tax
plus shipping costs
Clamping pin, stainless steel, for quarter-turn latch, form B
from
14,86 €
plus sales tax
plus shipping costs
Description
Material
Stainless steel
Version
Hardened.
Note
Mounting option 1 with Form A clamping pin for plate thickness 6 mm and with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm and with Form B clamping pin for plate thickness >9 to 20 mm.
Colour may differ from the photo due to hardening.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm and with Form B clamping pin for plate thickness >9 to 20 mm.
Colour may differ from the photo due to hardening.
Method of operation
Screw the clamping pin into the thread and tighten. See assembly drawing.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate