Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Spring plungers, indexing plungers, ball lock pins, cam-action indexing plungers
Ball lock pins / Threaded lock pins
window['coveoDebugData_categorylisting:36457'] = JSON.parse('null');
Ball lock pins / Threaded lock pins
Main material
stainless steel
stainless steel A2
steel
Component material
aluminium
polyamide
stainless steel
stainless steel A2
steel
thermoplastic
zinc
Shearing force double shear max.kN
10
12,7
14
15
16,7
20,6
22
24
24,4
26
27,1
30,4
35
35,64
35,9
36,4
38
40
57
59,3
60
62,5
62,9
63
63,8
82,7
85,4
86
86,8
100
100,1
144
144,06
153
176,5
179,4
257
257,18
Version 1
heavy-duty version
with grip ring
with head
with L-grip
with mushroom grip
with mushroom grip, adjustable
with rotary actuation
with star grip
with T-grip
without head
Pin diameter
5
6
6,62
8
8,35
10
10,07
12
13,8
16
Length
2-10
3
3,5
4
7-15
9,5
10
10-20
12,5
12-20
13-25
13-35
15
15-25
16,5
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100
Filter
Entries / Pages
24
of 41 entries
1
(current)
2
Clamping levers from KIPP
Reliable, stable and versatile. Discover the KIPP classic!
Added to your shopping cart
Filter
Entries / Pages
24
of 41 entries
1
(current)
2
window['coveoDebugData_categorylisting:36457'] = JSON.parse('null');
Discover our product range
Filter
Main material
stainless steel
stainless steel A2
steel
Component material
aluminium
polyamide
stainless steel
stainless steel A2
steel
thermoplastic
zinc
Shearing force double shear max.kN
10
12,7
14
15
16,7
20,6
22
24
24,4
26
27,1
30,4
35
35,64
35,9
36,4
38
40
57
59,3
60
62,5
62,9
63
63,8
82,7
85,4
86
86,8
100
100,1
144
144,06
153
176,5
179,4
257
257,18
Version 1
heavy-duty version
with grip ring
with head
with L-grip
with mushroom grip
with mushroom grip, adjustable
with rotary actuation
with star grip
with T-grip
without head
Pin diameter
5
6
6,62
8
8,35
10
10,07
12
13,8
16
Length
2-10
3
3,5
4
7-15
9,5
10
10-20
12,5
12-20
13-25
13-35
15
15-25
16,5
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100