{"product":{"productId":"agid.34401","price":218.47,"name":"Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob"},"currency":"EUR"}
Material
Housing stainless steel 1.4305.
.
Pin steel.
Twist knob stainless steel 1.4301.
Version
Stainless steel bright.
Steel nickel-plated.
Steel nickel-plated.
Show more
Show less
Description
Material
Housing stainless steel 1.4305.
.
Pin steel.
Twist knob stainless steel 1.4301.
Version
Stainless steel bright.
Steel nickel-plated.
Steel nickel-plated.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Place the ball lock pin over the receiving bush or insert it. Press the twist knob down and turn it to the ”ON” position. When fully clamped, an audible click will be heard.
Place the ball lock pin over the receiving bush or insert it. Press the twist knob down and turn it to the ”ON” position. When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate
Accessory
Locating bush, steel, for ball lock pin K2259.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.