{"product":{"productId":"agid.33860","price":6.07,"name":"Grippers and inserts round"},"currency":"EUR"}
Material
Form C, F, M tool steel
Form E, O, P stainless steel
Form K POM
Form E, O, P stainless steel
Form K POM
Version
Form C hardened and black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Show more
Show less
Round inserts, Form C
from
7,05 €
plus sales tax
plus shipping costs
Round inserts, Form E
from
7,99 €
plus sales tax
plus shipping costs
Round inserts, form K
from
6,74 €
plus sales tax
plus shipping costs
Round inserts, Form O
from
13,13 €
plus sales tax
plus shipping costs
Round inserts, Form P
from
12,32 €
plus sales tax
plus shipping costs
Round grippers, form F
from
16,22 €
plus sales tax
plus shipping costs
Round grippers, Form M
from
16,84 €
plus sales tax
plus shipping costs
Description
Material
Form C, F, M tool steel
Form E, O, P stainless steel
Form K POM
Form E, O, P stainless steel
Form K POM
Version
Form C hardened and black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Form E hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form P with polyurethane surface, hardness Shore 60.
Form F, hardened and black oxidised.
Form M with carbide serrations, black oxidised.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.
Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080