{"product":{"productId":"agid.34423","price":8.84,"name":"Levelling feet stainless steel FDA conform"},"currency":"EUR"}
Material
Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.
Version
Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Threaded spindle bright stainless steel.
Rubber base blue.
Show more
Show less
Levelling feet stainless steel, FDA conform, Form A
from
11,79 €
plus sales tax
plus shipping costs
Levelling feet stainless steel, FDA conform, Form B
from
18,11 €
plus sales tax
plus shipping costs
Description
Material
Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.
Version
Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Threaded spindle bright stainless steel.
Rubber base blue.
Note
Stainless steel levelling feet with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.
Supplied with matching nut.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.
Supplied with matching nut.
On request
Foot plate and threaded spindle stainless steel 1.4401.
Rubber pad NBR, black.