{"product":{"productId":"agid.34427","price":8.38,"name":"Levelling feet, stainless steel From A"},"currency":"EUR"}
- Curved washer for additional security
- Rubber pad dampen structural sound
- Application sectors: Foodstuff and pharmaceutical industries
Descrição
Material
Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version
Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Threaded spindle bright.
Anti-slip plate, black.
Note
Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request
Threaded spindle stainless steel 1.4401.
Foot plate black.
with 30° tilt.
Drawing reference
Form A without anti-slip plate
Form B with anti-slip plate
Form B with anti-slip plate
Accessory
Hex nuts K0700.
Observação importante sobre o download de modelos CAD
Para fazer o download de nossos modelos CAD, você deve primeiro fazer o login. Se ainda não tiver criado uma conta, registre-se em "Minha conta" (lado direito da tela) e siga as instruções.