{"product":{"productId":"agid.34430","price":8.5,"name":"Levelling feet steel or stainless steel"},"currency":"EUR"}
Material
Foot plate and threaded spindle steel or stainless steel 1.4301.
Rubber support (NBR) 80 Shore.
Rubber support (NBR) 80 Shore.
Version
Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Show more
Show less
Levelling feet steel or stainless steel Form A
from
8,50 €
plus sales tax
plus shipping costs
Levelling feet steel or stainless steel Form B
from
11,44 €
plus sales tax
plus shipping costs
Levelling feet steel or stainless steel Form C
from
11,13 €
plus sales tax
plus shipping costs
Levelling feet steel or stainless steel Form D
from
14,09 €
plus sales tax
plus shipping costs
Levelling feet steel or stainless steel Form E
from
19,46 €
plus sales tax
plus shipping costs
Description
Material
Foot plate and threaded spindle steel or stainless steel 1.4301.
Rubber support (NBR) 80 Shore.
Rubber support (NBR) 80 Shore.
Version
Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Note
Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.
Supplied with matching nut.
The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.
Supplied with matching nut.
On request
Threaded spindle stainless steel 1.4401.