{"product":{"productId":"agid.34918","price":26.37,"name":"Levelling feet, steel with hollow screw "},"currency":"EUR"}
Material
Plate and hollow screw steel.
Version
Plate black phosphated or painted yellow.
Hollow screw electro zinc-plated or black phosphated.
Hollow screw electro zinc-plated or black phosphated.
Show more
Show less
Description
Material
Plate and hollow screw steel.
Version
Plate black phosphated or painted yellow.
Hollow screw electro zinc-plated or black phosphated.
Hollow screw electro zinc-plated or black phosphated.
Note
These levelling feet are suitable for heavy loads. They are used in particular for large machines and systems, as well as in automation and robotics.
The hollow screw permits the levelling foot to be mounted directly into the floor. The machine can be optimally and precisely aligned via the fine thread.
The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
A maximum inclination of less than 3° can be compensated for.
Supplied as individual components.
The hollow screw permits the levelling foot to be mounted directly into the floor. The machine can be optimally and precisely aligned via the fine thread.
The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
A maximum inclination of less than 3° can be compensated for.
Supplied as individual components.
Scope of delivery
Plate K2347.
Hollow screw K2346.
Nut K2348.
Hollow screw K2346.
Nut K2348.
Accessory
Nut K2348.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.