{"product":{"productId":"agid.35728","price":20.24,"name":"Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg"},"currency":"EUR"}
Material
Rail, race and ball cage stainless steel 1.4301.
style A:
Balls steel.
style B:
Balls stainless steel 1.4125.
Version
Rail and race bright.
Balls hardened.
Balls hardened.
Show more
Show less
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style A
from
20,24 €
plus sales tax
plus shipping costs
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style B
from
23,92 €
plus sales tax
plus shipping costs
Description
Material
Rail, race and ball cage stainless steel 1.4301.
style A:
Balls steel.
style B:
Balls stainless steel 1.4125.
Version
Rail and race bright.
Balls hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical.
The specified load capacities refer to the maximum value at 50,000 cycles.
The internal stops limit the cage. Provide external stops for a loaded system.
The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.
Style A: greazed.
Style B: with food-grade lubricant.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.5 mm.
The specified load capacities refer to the maximum value at 50,000 cycles.
The internal stops limit the cage. Provide external stops for a loaded system.
The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.
Style A: greazed.
Style B: with food-grade lubricant.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6.
Maximum screw length = panel thickness + 1.5 mm.
Temperature range
5 °C to 35 °C
Drawing reference
1) the rails with length 80 mm have no hole here