Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The slides are ideal for kitchen ovens and are suitable for a temperature range of -20 °C to +300 °C. They are suitable for a variety of environments, including industrial, commercial, domestic and outdoor. They combine functionality with high quality, making them perfect for demanding applications.
Material

Rail stainless steel 1.4301.

Ball cage stainless steel 1.4301.

Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

When mounted horizontally, the load capacity is 75 % less.

The head height of the fastening screws should not exceed 2,5 mm and have a head diameter of max. 9,6 mm, otherwise there is a risk of collision with other parts of the slide.
Temperature range
-20 °C to +300 °C.
Accessory
K2096 Mounting bracket, stainless steel, for telescopic slides.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range