{"product":{"productId":"agid.30797","price":74.95,"name":"Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg"},"currency":"EUR"}
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Show more
Show less
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.
Not suitable for horizontal mounting.
The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range
10 °C - 40 °C.
Drawing reference
1) Mounting hole by K2088.0300 not available.
2) Mounting hole by K2088.0350 not available.
3) Mounting hole by K2088.0400 not available.
2) Mounting hole by K2088.0350 not available.
3) Mounting hole by K2088.0400 not available.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.