{"product":{"productId":"agid.24208","price":311.49,"name":"Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg"},"currency":"EUR"}
Material
Rail aluminium.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4021.
Version
Slides bright.
Ball cages bright.
Balls bright.
Ball cages bright.
Balls bright.
Show more
Show less
Description
Material
Rail aluminium.
Ball cage stainless steel 1.4301.
Balls stainless steel 1.4021.
Version
Slides bright.
Ball cages bright.
Balls bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 600 mm and is based on the maximum value with 10,000 cycles.
Not suitable for horizontal mounting.
Re-lubrication with high pressure grease is recommended after 2,000 cycles.
The end plate has been tested with the specified load rating over 10 cycles and a speed of 0.8 m/s. External end plates are also recommended.
Not suitable for horizontal mounting.
Re-lubrication with high pressure grease is recommended after 2,000 cycles.
The end plate has been tested with the specified load rating over 10 cycles and a speed of 0.8 m/s. External end plates are also recommended.
Temperature range
-20°C to +110°C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.