Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The telescopic slides are ideal for applications up to 15 kg and offer a full extension, permitting easy access to the rear of the drawer. With a slide thickness of 19.5 mm, they are perfect for tight spaces. The high-quality stainless steel slides are corrosion-resistant and operate at temperatures of -80 °C to +500 °C, making them ideal for refrigerators, ovens and high-temperature industrial applications. In addition, they are made from food-safe materials and meet all food safety standards.
Material

Rail stainless steel 1.4301.

Ball cage stainless steel 1.4301.

Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
On telescopic slides with full extension, the travel is similar to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

When mounted horizontally, the load capacity is 75 % less.

The head height of the fastening screws should not exceed 3 mm and have a head diameter of max. 8 mm, otherwise there is a risk of collision with other parts of the slide.

The slides are supplied with a blue protective foil, which must be removed before use.
Temperature range
-80°C to +500°C.
Surface discolouration above 300 °C is possible.
Assembly
During installation, the centre rail must be positioned so that the access hole aligns with the screw position.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range