Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The slides can bear loads of up to 90 kg and are made of high-quality stainless steel, making them ideal for environments prone to corrosion. The automatic soft close mechanism ensures a controlled and gentle closing motion. The full extension enables unhindered access to the drawer contents and is therefore particularly suitable for sensitive items and noise-sensitive environments such as pharmacies and private households. The front quick release facilitates installation and maintenance, making the slide both functional and user-friendly.
Material

Rail stainless steel 1.4301.

Ball cage stainless steel 1.4301.

Balls stainless steel 1.4034.

Version
Slides bright.
Ball cages bright.
Balls bright.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. When reinserting the inner rail, the centre rail must be in the retracted position. The required force must be applied evenly. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range
0 °C to +40 °C.
Advantages
Soft close
Self-retracting
Quick frontal release
Accessory
K2096 Mounting bracket, stainless steel, for telescopic slides.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range