{"product":{"productId":"agid.37136","price":97.15,"name":"Telescopic slides, steel, for side mounting, full extension, load capacity up to 120 kg"},"currency":"EUR"}
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Show more
Show less
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides galvanised.
Ball cages, galvanised.
Balls hardened.
Ball cages, galvanised.
Balls hardened.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in open and closed positions. The telescopic slides can only be opened or closed after the release lever has been actuated. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities stated were determined for a rail spacing of 500 mm and refer to the maximum value after 80,000 cycles.
Not suitable for horizontal mounting.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 19.1 mm.
It is recommended that the telescopic slide be secured using M5 countersunk screws or 6 mm countersunk (Euro) screws.
If required, the left and right levers can be connected by a horizontal rod.
The telescopic slides are supplied in pairs, but can also be used in combination with the telescopic slides K1718.
The telescopic slides must be loaded centrally. The use of a central pull handle is recommended for wider drawers.
Not suitable for horizontal mounting.
The installation clearance between the cabinet and the drawer should be between +0.2 mm and +0.5 mm for a rail thickness of 19.1 mm.
It is recommended that the telescopic slide be secured using M5 countersunk screws or 6 mm countersunk (Euro) screws.
If required, the left and right levers can be connected by a horizontal rod.
The telescopic slides are supplied in pairs, but can also be used in combination with the telescopic slides K1718.
The telescopic slides must be loaded centrally. The use of a central pull handle is recommended for wider drawers.
Temperature range
-30 °C to +70 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.