{"product":{"productId":"agid.24207","price":66.18,"name":"Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg"},"currency":"EUR"}
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Show more
Show less
Description
Material
Slides steel.
Ball cages steel.
Balls, steel.
Ball cages steel.
Balls, steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold individually.
Note
By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.
The load capacity is ca. 70% lower by horizontal mounting.
The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.
These telescopic slides cannot be ordered as a pair.
If single sided latching is desired, a combination with K1719 is possible.
The load capacity is ca. 70% lower by horizontal mounting.
The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.
These telescopic slides cannot be ordered as a pair.
If single sided latching is desired, a combination with K1719 is possible.
Temperature range
-20 °C - +70 °C.
Advantages
Suitable for flat mounting
For heavy duty use
Light running
For heavy duty use
Light running
Attention
The maximum load rating refers to a pair of telescopic slides.
Drawing reference
1) Mounting hole by K1720.1524 provided
2) Cut-out for carriage bolt
2) Cut-out for carriage bolt
Accessory
Steel telescopic slides K1719.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.