{"product":{"productId":"agid.22525","price":14.57,"name":"Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg"},"currency":"EUR"}
Material
Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Ball cages steel and plastic.
Balls C-steel.
Version
Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Balls hardened.
Show more
Show less
Description
Material
Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Ball cages steel and plastic.
Balls C-steel.
Version
Slides electro zinc-plated and trivalent blue passivated.
Balls hardened.
Balls hardened.
Note for ordering
Supplied in pairs
Note
On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. Interlocking in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
Attention
The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.