{"product":{"productId":"agid.22534","price":8.15,"name":"Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg"},"currency":"EUR"}
Material
Steel slides.
Plastic ball cages.
C-steel balls.
Plastic ball cages.
C-steel balls.
Version
Slides electro zinc-plated.
Balls hardened.
Balls hardened.
Show more
Show less
Description
Material
Steel slides.
Plastic ball cages.
C-steel balls.
Plastic ball cages.
C-steel balls.
Version
Slides electro zinc-plated.
Balls hardened.
Balls hardened.
Note for ordering
Supplied in pairs
Note
On slot-mounted telescopic slides with partial extension, the travel is shorter than the installed length. These are a low-cost solution for guiding drawers or similar items with little friction and high lateral stability. Interlocking in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value for 20,000 cycles.
Attention
The load capacity of all telescopic slides is tested to DIN EN 15338 Level 1.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.