{"product":{"productId":"agid.321","price":38.18,"name":"Toggle clamps hook horizontal with catch plate"},"currency":"EUR"}
Material
Steel or stainless steel.
Version
Trivalent passivated.
Stainless steel bright.
Plastic grip oil-resistant.
Stainless steel bright.
Plastic grip oil-resistant.
Show more
Show less
Description
Material
Steel or stainless steel.
Version
Trivalent passivated.
Stainless steel bright.
Plastic grip oil-resistant.
Stainless steel bright.
Plastic grip oil-resistant.
Note
Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.