{"product":{"productId":"agid.35883","price":146.81,"name":"Toggle clamps, steel, horizontal with full retaining arm, 4500N"},"currency":"EUR"}
Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Show more
Show less
Toggle clamps, steel, horizontal with full retaining arm, 4500N, Form A
from
146,81 €
plus sales tax
plus shipping costs
Toggle clamps, steel, horizontal with full retaining arm 4500N, Form B
from
146,81 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
Full retaining arm for simple modifications and adaptions
Form A: horizontal mounting
Form B: vertical mounting
Form A: horizontal mounting
Form B: vertical mounting