{"product":{"productId":"agid.16110","price":61.71,"name":"Toggle clamps vertical with safety interlock with straight foot and adjustable clamping spindle, stainless steel"},"currency":"EUR"}
Material
Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Grip polyamide.
Unlocking bracket TPE.
Version
Bright.
Grip blue, black or red.
Grip blue, black or red.
Show more
Show less
Description
Material
Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Grip polyamide.
Unlocking bracket TPE.
Version
Bright.
Grip blue, black or red.
Grip blue, black or red.
Note
Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.
On request
Other grip colours.
Drawing reference
1) stop pin position 1
2) stop pin position 2
2) stop pin position 2
Accessory
K0106
K0384
K0390
K0392
K0667
K0384
K0390
K0392
K0667
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.