{"product":{"productId":"agid.27308","price":136.67,"name":"Lifting pins self-locking, stainless steel"},"currency":"EUR"}
Material
Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Push button aluminium.
Version
Pin hardened.
Mostrar más
Mostrar menos
Descripción
Material
Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Push button aluminium.
Version
Pin hardened.
Note
Lifting pins are used as quick and easy hoisting elements with a pivoting shackle.
The balls are unlocked by pressing the push button.
Release the button to lock the balls.
- Corrosion protected and weather resistant.
– High-strength, hardened pin, making it extremely resilient.
– TÜV certified.
The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
The balls are unlocked by pressing the push button.
Release the button to lock the balls.
- Corrosion protected and weather resistant.
– High-strength, hardened pin, making it extremely resilient.
– TÜV certified.
The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range
max. +250 °C.
Accessory
Receiver bushes K1921/K1922.
Indicación importante para descargar los modelos de CAD
Para poder descargarse nuestros modelos de CAD, deberá iniciar sesión previamente. Si aún no dispone de una cuenta, regístrese en el apartado "Mi cuenta" (lado derecho de la pantalla) y siga las instrucciones.