{"product":{"productId":"agid.36504","price":21.53,"name":"Heavy-duty wheels solid rubber with polyamide wheel hubs"},"currency":"EUR"}
Material
Wheel hub polyamide.
Tread elastic solid rubber.
Tread elastic solid rubber.
Version
Polyamide black.
Elastic solid rubber, black.
Elastic solid rubber, black.
Show more
Show less
Description
Product description
The heavy-duty solid rubber wheels with polyamide wheel hubs (Shore 65A) offer maximum travel comfort and low rolling resistance. The tyres are vulcanised onto a break-proof polyamide wheel hub, which guarantees quiet, floor-friendly running.
Material
Wheel hub polyamide.
Tread elastic solid rubber.
Tread elastic solid rubber.
Version
Polyamide black.
Elastic solid rubber, black.
Elastic solid rubber, black.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.
The load-bearing capacity decreases by temperatures over 30 °C.
The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range
-20 °C to +80 °C.
Briefly up to +100 °C.
Briefly up to +100 °C.
Accessory
K1762 Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.