{"product":{"productId":"agid.37145","price":15.28,"name":"Screw plugs in Hygienic DESIGN"},"currency":"EUR"}
Material
Stainless steel 1.4404.
seal ring TPU.
Show more
Show less
Description
Material
Stainless steel 1.4404.
seal ring TPU.
Note
Screw plugs with metric threads as per DIN EN 60423.
For securely sealing unused threaded or through holes.
Rating IP 68 up to 15 bar, IP 69.
EHEDG-certified.
For securely sealing unused threaded or through holes.
Rating IP 68 up to 15 bar, IP 69.
EHEDG-certified.
Temperature range
-40°C to +85°C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.