{"product":{"productId":"agid.31790","price":7.82,"name":"Spring plungers with hex socket and thrust pin, stainless steel, with thread lock - inch"},"currency":"EUR"}
Material
Sleeve 1.4305 (AISI 303 equivalent).
Thrust pin 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Show more
Show less
Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock - inch
from
7,82 €
plus sales tax
plus shipping costs
Description
Material
Sleeve 1.4305 (AISI 303 equivalent).
Thrust pin 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Thread lock nylon.
Version
Bright.
Thrust pin hardened.
Thrust pin hardened.
Note
For the inch series, dimension D and S are in inches, all other dimensions are in mm.
Drawing reference
L2 = ca. two full threads
1) grub screw glued-in
1) grub screw glued-in