{"product":{"productId":"agid.31846","price":26.63,"name":"Tension levers internal thread, stainless steel - inch"},"currency":"EUR"}
Material
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Show more
Show less
Tension Levers in stainless steel with internal thread, 0 degrees - inch
from
€35.51
plus sales tax
plus shipping costs
Tension levers stainless steel with internal thread, 20° - inch
from
€35.51
plus sales tax
plus shipping costs
Description
Material
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
Note
For the inch series, dimension X is in inches, all other dimensions are in mm.
On request
Other internal threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.