{"product":{"productId":"agid.31885","price":328.15,"name":"Threaded hoist pin, self-locking, stainless steel with rotating shackle"},"currency":"EUR"}
Material
Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.
Version
Pin precipitation hardened.
Threaded element precipitation hardened.
Push button orange anodised.
Threaded element precipitation hardened.
Push button orange anodised.
Show more
Show less
Description
Material
Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.
Version
Pin precipitation hardened.
Threaded element precipitation hardened.
Push button orange anodised.
Threaded element precipitation hardened.
Push button orange anodised.
Note
Threaded hoist pins are used as a quick and simple lifting element with a swivelling and rotating shackle.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.
The swivelling and rotating shackle always aligns itself in the direction of pull when lifting, without the pin rotating. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.
The prerequisite for use is a precision tapped hole in a material with the appropriate strength.
Detailed operating instructions are enclosed with each threaded hoist pin.
Corrosion protected and weather resistant.
TÜV certified.
The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.
The swivelling and rotating shackle always aligns itself in the direction of pull when lifting, without the pin rotating. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.
The prerequisite for use is a precision tapped hole in a material with the appropriate strength.
Detailed operating instructions are enclosed with each threaded hoist pin.
Corrosion protected and weather resistant.
TÜV certified.
The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range
max. +250 °C.
Thread size M24: From 150 °C linear decrease in load capacity by 23%.
Thread size M24: From 150 °C linear decrease in load capacity by 23%.
Assembly
Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.
Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.
Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.