{"product":{"productId":"agid.16701","price":4.04,"name":"Triangular grips ergonomic"},"currency":"EUR"}
Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Show more
Show less
Triangular grip, ergonomic with internal thread
from
5,05 €
plus sales tax
plus shipping costs
Triangular grip ergonomic with external thread
from
7,13 €
plus sales tax
plus shipping costs
Description
Material
Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request
Other versions.