Acero para herramientas 1.1730
| Material No. | 1.1730 |
| US Standard (AISI) | - |
| Abbreviation | C45U |
| Older designation | C 45 W |
| Description | Tool steel |
| Composition Alloy components [%] | C: 0.42 - 0.50 Si: 0.15 - 0.40 Mn: 0.60 - 0.80 P: ≤ 0.030 S: ≤ 0.030 |
| Density [g/cm³] | 7.85 |
Yield point | - |
| Tensile strength Rm [N/mm²] | Wear resistance 1.080 - 1.2070 |
| Elongation at fracture A [%] | - |
| Machinability | very good |
| Weldability | suitable |
| Heat treatment | possible |
| Other properties | - |
| Main applications | KIPP UNILOCK clamping station, screwdriver, chisel, knife |
Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.